


Brand: Killark
Catalog ID: WML2X1830D4G
Catalog Number
WML2X1830D4G
Color Temperature
5000 K
Environmental Conditions
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
12,000 - 18,000 lm
Lumens
18000
Mounting Type
25° Stanchion
Optic Type
Glass Globe
Series
WML-X Series
Hub Size
1-1/4"
Current / Amperage Rating
1.17-0.51 A
Frequency Rating
50-60 Hz
Voltage Rating
120-277 VAC
Wattage
140 W
Environmental Conditions
Color Temperature
5000 K
Lumen Range
12,000 - 18,000 lm
Lumens
18000