HUBBELL CANADA
WML-X Series LED Area light 75 Watt, 120-277VAC, 9000 Lumen 1" Pendant Mount
Image of WML1X930A3G WML-X Series LED Area light 75 Watt, 120-277VAC, 9000 Lumen 1" Pendant Mount
Image of WML1X930A3G WML-X Series LED Area light 75 Watt, 120-277VAC, 9000 Lumen 1" Pendant Mount
Image of WML1X930A3G WML-X Series LED Area light 75 Watt, 120-277VAC, 9000 Lumen 1" Pendant Mount

WML-X Series LED Area light 75 Watt, 120-277VAC, 9000 Lumen 1" Pendant Mount

Brand: Killark

Catalog ID: WML1X930A3G

The WML-X area lowbay/highbay light fixture is suitable for harsh and heavy wet location rated environments. The WML-X is designed with improved LED’s and pre-installed optics to direct the light where it is needed for various applications. The fixture tank and mounts are made with a cast copper-free aluminum housing and an internal heat sinking driver plate. Easily upgrade outdated HID lighting and help keep facilities operating safely and productively.

  • Energy Efficient and Long Life LED's
  • Walkway Optic patterns
  • Easy Retrofit to Competitors
  • Finless Design
  • Lighter Weight
  • LED Color of 5000K with 80 CRI
  • Wildlife Friendly Color options

General

Catalog Number

WML1X930A3G

Color Temperature

5000 K

Environmental Conditions

  • Suitablefor Wet Locations
  • Type 3, 4X
  • IP66
  • Marine Rated (US Only)

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

5,000 - 9,000 lm

Lumens

9000

Mounting Type

Pendant

Optic Type

Glass Globe

Series

WML-X Series

Dimensions

Hub Size

1"

Electrical Ratings

Current / Amperage Rating

0.63-0.27 A

Frequency Rating

50-60 Hz

Voltage Rating

120-277 VAC

Wattage

75 W

Certifications And Compliance

Environmental Conditions

  • Suitablefor Wet Locations
  • Type 3, 4X
  • IP66
  • Marine Rated (US Only)

Operational

Color Temperature

5000 K

Lumen Range

5,000 - 9,000 lm

Lumens

9000