HUBBELL CANADA
Image of 34320 WS 57
Image of 34320 WS 57
Image of 34320 WS 57

WS 57

Brand: Ripley Tools

Catalog ID: 34320

45-115 kV Adjustable Jacket, Insulation & Semi-Con End Stripper. Outer jacket and insulation stripper.

  • Engineered to strip the outer jacket & insulation from cable diameters from 2.0″ to 4.25″ (50.8 to 108 mm)
  • Quick-slide adjustment mechanism easily accommodates various cable diameters
  • Adjustable blade depth & angle provides control over the width of the end strip
  • Equipped with an adjustable semi-con shaving blade system

General

Accessibility

End

Catalog Number

34320

Material

Aluminum

Material - Insulation

XLPE; EPR; PE

Product Type

Insulation Tools

Dimensions

Length

24 in

Length Metric

610 mm

Weight

7 lb

Electrical Ratings

Rating - Minimum Voltage

45 kV

Voltage - Maximum

115 kV

Conductor Related

Cable Specification

Primary Distribution Overhead; Primary Distribution Underground

Operational

Accessibility

End