HUBBELL CANADA
Image of 34360 WS 58 Series
Image of 34360 WS 58 Series

WS 58 Series

Brand: Ripley Tools

Catalog ID: 34360

Adjustable Cable End Stripper. Fits wide range of cable outer diameters from 0.625 to 1.625 (15.88 to 41.28 mm).

  • Equipped with a fast, slide-action adjustment mechanism to fit a wide range of cable outer diameters from 0.625 to 1.625 (15.88 to 41.28 mm) without damaging the conductor
  • Two-handled design provides greater leverage & stripping efficiency

General

Catalog Number

34360

Product Type

Insulation Tools

Dimensions

Diameter

0.625 in – 1.625 in

Length

16.5 in

Length Metric

419 mm

Max Cable/Hose O.D.

1.625 in

Min Cable/Hose O.D.

0.625 in (15.88 mm)

Weight

2.1 lb

Conductor Related

Cable Specification

Primary Distribution Overhead; Primary Distribution Underground