




Brand: Ripley Tools
Catalog ID: 40115-4
Accessibility
End
Catalog Number
40115-4
Item Type
Tool Body Only
Product Type
Fixed Bushing Tools
Strip Stop Scale
Yes
Min Cable/Hose O.D.
#6 AWG
Voltage - Maximum
600 V
Cable Specification
Secondary Distribution
Patent Number
U.S. Patent No. 10;819;091
Accessibility
End