

Brand: Ripley Tools
Catalog ID: 12952
Accessibility
End
Catalog Number
12952
Material - Insulation
XLPE; EPR; PE
Product Type
Insulation Tools
UPC
096359852636
Diameter
0.9 in – 2.03 in
Max Cable/Hose O.D.
2.03 in
Min Cable/Hose O.D.
0.9 in (22.86 mm)
Rating - Minimum Voltage
15 kV
Voltage - Maximum
46 kV
Cable Specification
Primary Distribution Underground
Patent Number
U.S. Patent No. 3;361;105
Accessibility
End
Shaves Semi-Con
Yes