

Brand: Ripley Tools
Catalog ID: 43560
Accessibility
End
Catalog Number
43560
Cutting Edge
Spiral; Square
Product Type
Semi-Con Tools
Rating - Minimum Voltage
15 kV
Voltage - Maximum
35 kV
Cable Specification
Primary Distribution Underground
Patent Number
U.S. Patent No. D708;035S
Accessibility
End
Shaves Semi-Con
Yes