HUBBELL CANADA
Image of 28215 WS 9C
Image of 28215 WS 9C
Image of 28215 WS 9C

WS 9C

Brand: Ripley Tools

Catalog ID: 28215

Cable Bonded Semi-Con & Shield Shaving Tool. Multi-purpose shaving tool.

  • Tools shave in a helical, spiral pattern
  • Available as a radius or a taper cut
  • Shaves the bonded semi-con on 5 to 35 kV cables with diameters from 0.50″ to 2.50″ (12.7 to 63.5 mm)
  • Shaves the bonded semi-con shield & insulation material on 5 to 35 kV cables with diameters from 0.55″ to 2.25″ (13.97 to 57.15 mm)
  • Shaves the bonded semi-con on transmission cables with diameters from 1.9″ to 3.625″ (48.3 to 92.1 mm)

General

Accessibility

End

Catalog Number

28215

Material

Aluminum

Product Type

Semi-Con Tools

UPC

096359871439

Conductor Related

Cable Specification

Primary Distribution Underground

Operational

Accessibility

End

Shaves Semi-Con

Yes