HUBBELL CANADA
Image of 37380 WS-MSES #4 110 mil
Image of 37380 WS-MSES #4 110 mil

WS-MSES #4 110 mil

Brand: Ripley Tools

Catalog ID: 37380

Tap & Mid-Span Riser Wire Stripper. Designed for stripping the mid-span and ends on primary voltage tap and riser wires.

  • Efficient polyethylene covering removal tool for stripping the mid-span & ends on primary voltage tap & riser wires
  • Removes a section of the cable jacket at the mid-span to easily clamp to lightning arrestors
  • Unique spring-loaded locking bolt opens the tool body halves for quick positioning onto the cable & a convenient pull ring located at the end of the locking bolt attaches to tool belts & pouches

General

Catalog Number

37380

Product Type

Fixed Bushing Tools

UPC

096359865254

Dimensions

Length

4.25 in

Length Metric

108 mm

Weight

15 oz

Conductor Related

Cable Specification

Tap & Riser Wires