HUBBELL CANADA
Image of WS30-HG WS30-HG WS30 Hanging Bracket Assembly
Image of WS30-HG WS30-HG WS30 Hanging Bracket Assembly
play
Tool Assist Pro for material handling and ergonomics

WS30-HG WS30 Hanging Bracket Assembly

Brand: Gleason Reel

Catalog ID: WS30-HG

Collection name: ToolAssistPro™

WS30 Hanging Bracket Assembly

  • Hang/support single span of WS30 rail from WS50
  • Extruded aluminium rail or other suitable support
ToolAssistPro-Logo

General

Catalog Number

WS30-HG

Finish Type

Black Polyester

Load Capacity

30 lbs

Series

WS30 - C-Rail Series

Type

Hanging Bracket

UPC

783246009999

Force Related

Load Capacity

30 lbs