HUBBELL CANADA
Image of WS50-T12 WS50-T12, Steel Track 12', For Loads up to 50 Lbs.
Image of WS50-T12 WS50-T12, Steel Track 12', For Loads up to 50 Lbs.
play
Tool Assist Pro for material handling and ergonomics

WS50-T12, Steel Track 12', For Loads up to 50 Lbs.

Brand: Gleason Reel

Catalog ID: WS50-T12

Collection name: ToolAssistPro™

Steel Track 12', For Loads up to 50 Lbs.

  • For loads up to 30 lbs. (13.5 kg)
  • Mounting hardware, where required, is included
ToolAssistPro-Logo

General

Catalog Number

WS50-T12

Load Capacity

50 lbs

Series

WS50 - C-Rail Series

Type

Rail

UPC

783246009968

Force Related

Load Capacity

50 lbs