HUBBELL CANADA
Image of WSD-BTL WSD-BTL Diamond Rail Trolley, Labrynth Hook

WSD-BTL Diamond Rail Trolley, Labrynth Hook

Brand: Gleason Reel

Catalog ID: WSD-BTL

Collection name: ToolAssistPRO™

Diamond Rail Trolley, Labrynth Hook

  • Capacity 30 lbs. (13.5 Kg)
  • Curved sections with 3 ft. (0.9m) radius form 90? corner and connect to other curved or straight track sections for smooth, non-stop trolley movement
  • Threaded hangers may be hung from overhead beams or from WS50 rail using standard track nut

General

Catalog Number

WSD-BTL

Finish Type

Load Capacity

30 lbs

Type

Trolley

UPC

783246003751

Force Related

Load Capacity

30 lbs