HUBBELL CANADA
Image of WSD-RC12 WSD-RC12 Diamond Rail Trolley, Medium Saddle

WSD-RC12 Diamond Rail Trolley, Medium Saddle

Brand: Gleason Reel

Catalog ID: WSD-RC12

Collection name: ToolAssistPro™

Diamond Rail Trolley, Medium Saddle

  • Provides easy management of cord or hose supplying power to tool,Capacity 30 lbs. (13.5 Kg)
  • Fits cable or hose 0.60–0.94" (15–24mm) diameter
  • Two cable connecting tool trolley to trailer trolley should not exceed 24" in length.

General

Catalog Number

WSD-RC12

Finish Type

Black Polyester

Load Capacity

30 lbs

Series

WSD - Diamond Rail

Type

Trolley

UPC

783246003768

Force Related

Load Capacity

30 lbs