HUBBELL CANADA
Image of WSL13 WSL13, WEJTAP Stirrup Connector
Image of WSL13 WSL13, WEJTAP Stirrup Connector

WSL13, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSL13

Stirrup, WEJTAP, Nominal Cable Range: 795 Kcmil, Bail Size: 4/0.

WEJTAP Large Stirrup Connector

General

Catalog Number

WSL13

Color

Material

Aluminum

Physical Attribute - Number of Holes

1

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Product Type

Wejtap

Trade Name

WEJTAP™

UPC

781810877708

UPC 14 Digit GTIN

00781810877708

Dimensions

Dimension - Bail Size

4/0

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.83 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Size Range

795 (54/7) Condor-795 (30/19) Mallard

Conductor - AL Str Size

795

Conductor - AL Str Size Range

795

Conductor - Copper Str Size

795

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

5

Pallet Quantity

350