

Brand: Burndy
Catalog ID: WSL5
Application
For Common ACSR, Aluminum And Copper Conductors
Catalog Number
WSL5
Color
EU RoHS Indicator
Material
Aluminum
Physical Attribute - Number of Holes
1
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Sub Brand
WEJTAP, STIRRUP
Trade Name
WEJTAP™
Type
Wejtap with Stirrup
UPC
781810877302
UPC 14 Digit GTIN
00781810877302
Dimension - Bail Size
2/0
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.53 in
Dimension - Hole Size fraction
2/5
Dimension - Hole Size inch
0.4 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen
Conductor - ACSR Str Size Range
397.5 (18/1) Chickadee-477.0 (30/7) Hen
Conductor - AL Str Size
397.5;400;450;477
Conductor - AL Str Size Range
397.5-477
Conductor - Copper Str Size
400;450
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Holes
1
Carton Quantity
5
Pallet Quantity
1