HUBBELL CANADA
Image of WSL7 WSL7, WEJTAP Stirrup Connector
Image of WSL7 WSL7, WEJTAP Stirrup Connector

WSL7, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSL7

Stirrup Assembly, Large stirrups,Run:.927-.846,Tap:.324-.324.

WEJTAP Large Stirrup Connector

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSL7

EU RoHS Indicator

Material

Aluminum

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Sub Brand

WEJTAP, STIRRUP

Type

Wejtap with Stirrup

UPC

781810877401

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5

Pallet Quantity

350