HUBBELL CANADA
Image of WSM11 WSM11, WEJTAP Stirrup Connector
Image of WSM11 WSM11, WEJTAP Stirrup Connector

WSM11, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSM11

Stirrup Assembly, 266.8 AWG STR-336.4 ASC COMP (Run), 4/0 AWG SOL (Tap).

WEJTAP Medium Stirrup Connector

General

Catalog Number

WSM11

Material

Aluminum

Physical Attribute - Number of Holes

1

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Product Type

Wejtap

Trade Name

WEJTAP™

UPC

781810080108

UPC 14 Digit GTIN

00781810080108

Dimensions

Dimension - Bail Size

4/0

Dimension - F Width Center to Center inch

1.89 in

Dimension - G inch

1.05 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing-336.4 (30/7) Oriole

Conductor - AL Str Size

266.8;300;336.4

Conductor - AL Str Size Range

266.8-336.4

Conductor - Copper Str Size

300

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1

Pallet Quantity

1