

Brand: Burndy
Catalog ID: WSM9
Catalog Number
WSM9
Material
Aluminum
Physical Attribute - Number of Holes
1
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Trade Name
WEJTAP™
UPC
781810126851
UPC 14 Digit GTIN
00781810126851
Dimension - Bail Size
4/0
Dimension - F Width Center to Center inch
1.89 in
Dimension - G inch
1.05 in
Dimension - Hole Size fraction
17/50
Dimension - Hole Size inch
0.34 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Holes
1
Carton Quantity
1
Pallet Quantity
1