HUBBELL CANADA
Image of WSS2 WSS2, WEJTAP Stirrup Connector
Image of WSS2 WSS2, WEJTAP Stirrup Connector

WSS2, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSS2

Stirrup Assembly, Small stirrups.

WEJTAP Small Stirrup Connector

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSS2

EU RoHS Indicator

Material

Aluminum

Physical Attribute - Number of Holes

1

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Product Type

Wejtap

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810876701

UPC 14 Digit GTIN

00781810876701

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

1.4 in

Dimension - G inch

0.92 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size Range

5 (6/1) Thrush AWG-2 (7/1) Sparate AWG

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

4 AWG-2 AWG

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

5 AWG-2 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Pallet Quantity

1120