HUBBELL CANADA
XCELERATOR Jack Termination Aid Cable Connector
Image of HXTP25 XCELERATOR Jack Termination Aid Cable Connector
Image of HXTP25 XCELERATOR Jack Termination Aid Cable Connector
Image of HXTP25 XCELERATOR Jack Termination Aid Cable Connector

XCELERATOR Jack Termination Aid Cable Connector

Brand: Hubbell Premise Wiring

Catalog ID: HXTP25

XCELERATOR™ jack termination aid provides a stable platform that allows installers to perform high quality terminations safely. The termination aid accommodates all XCELERATOR™ and netSELECT™ punch down style jacks.

  • Provides a Stable Termination Platform
  • Compatible with HXJ and NSJ Jacks
  • Pack of 25

Standard Product

General

Application

XCELERATOR™ and netSELECT™ Punch Down Style Jacks

Catalog Number

HXTP25

Color

Construction Material - Main

Thermoplastic

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Cobra-Lock Accessory

Material - Housing

High-impact thermoplastic (UL 94V-0)

Material - Mounting Hardware

Keystone

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating

Style

RJ-45 Jack

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Cobra-Lock Accessory

UPC

662620840451

Dimensions

Display Size

Standard Sized Product

Weight

0.65 lb

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

RoHS Compliant

Operational

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Logistics

Carton Quantity

10

Number of Pieces in Package

25