
Brand: Killark
Catalog ID: XCS-0B30RL-GL
Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Actuator
Pilot Light
Application
Back Box Type
SWB
Catalog Number
XCS-0B30RL-GL
Color
Red-Green
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
XCS Series
Type
UPC
783936890340
Depth
2-3/32 in
Dimensions
7.625 in x 5.75 in x 4 in
Gross Weight with Packaging
1.33
Height
4 in
Length
7.625 in
Width
5.75 in
Amperage Rating
0.25 A
Frequency Rating
50/60 Hz
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360
Actuator
Pilot Light
Back Box Type
SWB