HUBBELL CANADA
XLR Connector, Solder Type, Panel Mount, 3-Pin, 10 Pack
Image of XLR10 XLR Connector, Solder Type, Panel Mount, 3-Pin, 10 Pack
Discontinued

XLR Connector, Solder Type, Panel Mount, 3-Pin, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: XLR10

XLR Connector, Solder Type, Panel Mount, 3-Pin, 10 Pack

  • XLR Connector
  • Solder Type
  • Panel Mount
  • 3-Pin
  • 10 Pack

Standard Product

General

Application

D-Style XLR 3-Pole Locking Connection

Catalog Number

XLR10

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - Pro-AV
  • AV Module Type - XLR, 3-pole

Temperature Rating

Per TIA

Type

XLR

UPC

662620285412

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

5