Brand: Killark
Catalog ID: XSD-02
Killark's XSD/XSX Series of Hazardous Location Manual Motor Starting Switches provide manual starting and stopping of motor loads. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard motor rated switch configurations include Square D Type F with Overload Protection (XSD Series) and Square D Type K (XSX Series). Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.
Application
Catalog Number
XSD-02
EU RoHS Indicator
Horsepower - Maximum
1
Material
Copper-free aluminum
Product Family
Motor Starters
Series
XSD Series
Type
UPC
783936932026
Gross Weight with Packaging
2.4
Frequency Rating
60 Hz
Voltage Rating
230 V
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E53360 / E12379
Horsepower - Maximum
1