HUBBELL CANADA
YA1CA9DT, Comp. Term., AL, 1 AWG, 1-Hole, Soldered Seam
Image of YA1CA9DT YA1CA9DT, Comp. Term., AL, 1 AWG, 1-Hole, Soldered Seam
Image of YA1CA9DT YA1CA9DT, Comp. Term., AL, 1 AWG, 1-Hole, Soldered Seam

YA1CA9DT, Comp. Term., AL, 1 AWG, 1-Hole, Soldered Seam

Brand: Burndy

Catalog ID: YA1CA9DT

YA1CA9DT, Aluminum Compression Terminal, 1 AWG, 2-Hole, 1/2" Stud, 1.75" Spacing, Soldered Seam, Tin Plated, AL9CU, UL/CSA

  • UL486A-486B Listed and CSA Certified
  • Aluminum terminals are dual rated to accommodate both copper and aluminum wire and are indicated with AL-CU on the connector - AL9CU is UL Listed 90°C, up to 35kV, AL7CU is UL Listed 75°C, up to 35kV
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel
  • Aluminum oxidation is not easily detected but causes resistance in a connection, it is imperative the proper preparation takes place prior to making an aluminum-to-aluminum connection

General

Application

Wire Termination

Catalog Number

YA1CA9DT

Color Code

Gold

Connector Type

DUAL RATED

Die Index

471

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Electro Tin plated

Material

Aluminum

Number of Holes

2

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

YA-A

UPC

781810268414

UPC 14 Digit GTIN

00781810268414

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.91 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.11 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

115 mm

Dimension - Length Overall inch

4.52 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.54 in

Dimension - Pad Width inch

0.88 in

Dimension - Stud Size fraction

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.73 in

Dimensions

4.52 in x 0.88 in x 0.54 in

Height

0.54 in

Length

4.52 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Width

0.88 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

1 AWG

Conductor - AL Str Size Range

1 AWG

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Wire Size

1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

DUAL RATED

Number of Holes

2

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Pallet Quantity

9280