

Brand: Burndy
Catalog ID: YA1CT4
Application
Wire Termination
Catalog Number
YA1CT4
Color Code
Green
Connector Type
LONG BARREL
Die Index
11
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Electro-Tin plated
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
UPC
781810192115
UPC 14 Digit GTIN
00781810192115
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
63 mm
Dimension - Length Overall inch
2.47 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
1-1/2
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.36 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
1 AWG
Conductor - Material
COPPER
Conductor Size
1 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
100
Pallet Quantity
39200