

Brand: Burndy
Catalog ID: YA28DTS
Application
Wire Termination
Catalog Number
YA28DTS
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Straight
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
UPC
781810033180
UPC 14 Digit GTIN
00781810033180
Dimension - B Length fraction
1 - 5/8
Dimension - B Length inch
1.62 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
82 mm
Dimension - Length Overall inch
3.23 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.62 in
Dimension - Pad Width inch
1.02 in
Dimension - Strip Length inch
1-11/16
Dimension - Stud Size fraction
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.55 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
50
Pallet Quantity
14500