HUBBELL CANADA
YA28G28, Compression Terminal, 4/0 AWG Code, 1/2" Stud
Image of YA28G28 YA28G28, Compression Terminal, 4/0 AWG Code, 1/2" Stud
Image of YA28G28 YA28G28, Compression Terminal, 4/0 AWG Code, 1/2" Stud

YA28G28, Compression Terminal, 4/0 AWG Code, 1/2" Stud

Brand: Burndy

Catalog ID: YA28G28

Cu Tubing Hylug; 1 Hole w/o Inspection Window; 4/0 AWG Code,200 Navy; 600V-35kV; 1/2" stud; Long; Compression; 0.53 in BCD.

General

Application

Wire Termination

Catalog Number

YA28G28

Color Code

Purple

Connector Type

Terminal

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810085370

UPC 14 Digit GTIN

00781810085370

Dimensions

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.62 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

1.00 in

Dimension - Hole Size inch

0.53 in

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

75 mm

Dimension - Length Overall inch

2.97 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.00 in

Dimension - Strip Length inch

1-11/16

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.56 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Navy Size Range

200 (61) Navy

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

Copper

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10