HUBBELL CANADA
Image of YA28L5690 YA28L5690, Comp. Term., Cu, 1-Hole, Standard, 90 Deg Pad

YA28L5690, Comp. Term., Cu, 1-Hole, Standard, 90 Deg Pad

Brand: Burndy

Catalog ID: YA28L5690

YA28L5690, Copper Compression Terminal, 4/0 AWG Cu, 1-Hole, 3/4" Stud, Standard Barrel, 90 Degree Pad Angle, Tin Plated

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA28L5690

Color Code

Purple

Connector Type

STANDARD BARREL

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810049174

UPC 14 Digit GTIN

00781810049174

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.91 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75

Dimension - D inch

1.52 in

Dimension - Hole Size fraction

3/4

Dimension - Hole Size inch

0.81

Dimension - Hole Size mm

21 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.97 in

Dimension - N inch

0.75 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.05 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

3/4

Dimension - Stud Size inch

3/4

Dimension - Z (inch)

0.77 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Navy Size Range

200 (61) Navy

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10