

Brand: Burndy
Catalog ID: YA2CL50
Application
Wire Termination
Catalog Number
YA2CL50
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
10
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810050118
UPC 14 Digit GTIN
00781810050118
Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - Bolt Hole Size inch
0.91 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - D inch
1.77 in
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.42 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
0.42 in
Dimension - Pad Width inch
1.19 in
Dimension - Strip Length inch
15/16
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Dimensions
3.42 in x 1.19 in x 0.13 in
Height
0.13 in
Length
3.42 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Width
1.19 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
60 (37) Navy
Conductor - Copper Str Navy Size Range
60 (37) Navy
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
50
Pallet Quantity
17400