HUBBELL CANADA
YA30LTC38FX90, 250 Flex G,H, 1-Hole, 3/8" Stud, Std, 90 Deg
Image of YA30LTC38FX90 YA30LTC38FX90, 250 Flex G,H, 1-Hole, 3/8" Stud, Std, 90 Deg

YA30LTC38FX90, 250 Flex G,H, 1-Hole, 3/8" Stud, Std, 90 Deg

Brand: Burndy

Catalog ID: YA30LTC38FX90

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 250 Flex Class G,H, 3/8" Stud, 90 Deg Bent, Standard Brrl.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA30LTC38FX90

Color Code

Yellow

Connector Type

STANDARD BARREL

Die Index

16

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810281710

UPC 14 Digit GTIN

00781810281710

Dimensions

Angle - Pad

90 °

Dimension - B Length inch

1.03 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

1.89 in

Dimension - Height mm

48 mm

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.36 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

1-1/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

250 KCMIL

Conductor - Copper Flex G Size Range

250 kcmil

Conductor - Copper Flex H Size

250 KCMIL

Conductor - Copper Flex H Size Range

250 kcmil

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Pallet Quantity

14800