

Brand: Burndy
Catalog ID: YA38TC58FXB45
Application
Wire Termination
Catalog Number
YA38TC58FXB45
Color Code
Pink
Connector Type
LONG BARREL
Die Index
L99
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810238585
UPC 14 Digit GTIN
00781810238585
Angle - Pad
45 °
Dimension - B Length fraction
3-1/16 in
Dimension - B Length inch
3.08 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
3.78 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.69 in
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
121 mm
Dimension - Length Overall inch
4.77 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Pad Width inch
1.84 in
Dimension - Strip Length inch
3-3/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.53 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
45 Degree
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
535 KCMIL
Conductor - Copper DLO Size Range
535 kcmil
Conductor - Copper Flex G Size
550 KCMIL
Conductor - Copper Flex G Size Range
550 kcmil
Conductor - Copper Flex H Size
500-550 KCMIL
Conductor - Copper Flex H Size Range
500 / 550 kcmil
Conductor - Copper Flex I Size
500-550 KCMIL
Conductor - Copper Flex I Size Range
500 / 550 kcmil
Conductor - Copper Flex K Size
500 KCMIL
Conductor - Copper Flex K Size Range
500 kcmil
Conductor - Copper Flex M Size
535.3
Conductor - Copper Str Size
500-550 KCMIL
Conductor - Copper Str Size Range
500 / 550 kcmil
Conductor - Material
COPPER
Conductor Size
500-550 KCMIL
Conductor Type
FLEX
Wire Size
500-550 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
6