HUBBELL CANADA
YA39L2TC5890, Compression Terminal, 750 kcmil Cu, 2-Hole, 5/8" Stud, 1-1/2" Spacing, Standard Barrel, 90 Degree
Image of YA39L2TC5890 YA39L2TC5890, Compression Terminal, 750 kcmil Cu, 2-Hole, 5/8" Stud, 1-1/2" Spacing, Standard Barrel, 90 Degree
Image of YA39L2TC5890 YA39L2TC5890, Compression Terminal, 750 kcmil Cu, 2-Hole, 5/8" Stud, 1-1/2" Spacing, Standard Barrel, 90 Degree
play
Discontinued

YA39L2TC5890, Compression Terminal, 750 kcmil Cu, 2-Hole, 5/8" Stud, 1-1/2" Spacing, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA39L2TC5890

750 kcmil CU, Two Hole, 5/8 Stud Size, 1-1/2 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA39L2TC5890

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

24

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Product Family

COMPRESSION

Product Type

TERMINAL

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810021224

UPC 14 Digit GTIN

00781810021224

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.42 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Height inch

2.81 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

93 mm

Dimension - Length Overall inch

3.68 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

1.91 in

Dimension - Strip Length inch

1-15/16

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2