
Brand: Burndy
Catalog ID: YA40LENT12FX
Application
Wire Termination
Catalog Number
YA40LENT12FX
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
24
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810649091
UPC 14 Digit GTIN
00781810649091
Dimension - B Length inch
1.42 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.43 in
Dimension - Pad Width inch
1.35 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size inch
1/2
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
646 KCMIL
Conductor - Copper DLO Size Range
646 kcmil
Conductor - Copper Flex G Size
650 KCMIL
Conductor - Copper Flex G Size Range
650 kcmil
Conductor - Copper Flex H Size
650 Kcmil
Conductor - Copper Flex I Size
650 Kcmil
Conductor - Copper Flex K Size
650 Kcmil
Conductor - Copper Flex M Size
650 Kcmil
Conductor - Copper Str Size
650 KCMIL
Conductor - Copper Str Size Range
650 kcmil
Conductor - CopperWeld Str Size
646 Weld 1600/24
Conductor - Material
COPPER
Conductor Size
650 KCMIL
Conductor Type
FLEX
Wire Size
650 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Physical Attribute - Number of Holes
1
Carton Quantity
12
Pallet Quantity
4176