HUBBELL CANADA
Image of YA44TC78FXB YA44TC78FXB, 750 kcmil G,H, 777 DLO, Cu, 7/8" Stud, Long
Image of YA44TC78FXB YA44TC78FXB, 750 kcmil G,H, 777 DLO, Cu, 7/8" Stud, Long
play

YA44TC78FXB, 750 kcmil G,H, 777 DLO, Cu, 7/8" Stud, Long

Brand: Burndy

Catalog ID: YA44TC78FXB

750 kcmil G,H,777 DLO CU, One Hole, 7/8 Stud Size, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, L115 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA44TC78FXB

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

L119

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810156124

UPC 14 Digit GTIN

00781810156124

Dimensions

Dimension - B Length inch

3.33 in

Dimension - Bolt Hole Size inch

0.91 in

Dimension - Bolt Size fraction

7/8

Dimension - Bolt Size inch

0.88

Dimension - Hole Size fraction

7/8

Dimension - Hole Size inch

0.94 in

Dimension - Hole Size mm

23.8 mm

Dimension - L Length Overall mm

156 mm

Dimension - Length Overall inch

6.15 in

Dimension - N inch

0.88 in

Dimension - Outside Diameter inch

1.69 in

Dimension - Pad Width inch

2.18 in

Dimension - Strip Length inch

3-7/16

Dimension - Stud Size fraction

7/8

Dimension - Thread Size

7/8 in

Dimension - Z (inch)

0.89 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

777 KCMIL

Conductor - Copper DLO Size Range

777 kcmil

Conductor - Copper Flex G Size

750 KCMIL

Conductor - Copper Flex G Size Range

750 kcmil

Conductor - Copper Flex H Size

750 KCMIL

Conductor - Copper Flex H Size Range

750 kcmil

Conductor - Copper Flex I Size

750 KCMIL

Conductor - Copper Flex I Size Range

777.7

Conductor - Copper Flex K Size

777.7

Conductor - Copper Flex K Size Range

777.7

Conductor - Copper Flex M Size

777.7

Conductor - Copper Flex M Size Range

777.7

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

FLEX

Wire Size

750 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

3