

Brand: Burndy
Catalog ID: YA45L
Application
Wire Termination
Catalog Number
YA45L
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
29
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810173305
UPC 14 Digit GTIN
00781810173305
Dimension - B Length fraction
2 in
Dimension - B Length inch
2.00 in
Dimension - Bolt Hole Size inch
0.91 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - D inch
1.52 in
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
119 mm
Dimension - Length Overall inch
4.68 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
1.69 in
Dimension - Pad Width inch
2.46 in
Dimension - Strip Length inch
2-1/16
Dimension - Stud Size fraction
3/4
Dimension - Stud Size inch
3/4
Dimension - Z (inch)
0.77 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
1250 KCMIL
Conductor - Copper Str Size Range
1250 kcmil
Conductor - Material
COPPER
Conductor Size
1250 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
10
Pallet Quantity
1480