HUBBELL CANADA
YA4CL2TC3890, 4 AWG Cu, 2-Hole, 3/8" on 1", Standard, 90 Deg
Image of YA4CL2TC3890 YA4CL2TC3890, 4 AWG Cu, 2-Hole, 3/8" on 1", Standard, 90 Deg

YA4CL2TC3890, 4 AWG Cu, 2-Hole, 3/8" on 1", Standard, 90 Deg

Brand: Burndy

Catalog ID: YA4CL2TC3890

4 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 8 or 346 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA4CL2TC3890

Color Code

Gray

Connector Type

STANDARD BARREL

Die Index

8

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin Plating

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019313

UPC 14 Digit GTIN

00781810019313

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.83 in

Dimension - Height inch

1.27 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

53 mm

Dimension - Length Overall inch

2.09 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50