HUBBELL CANADA
Image of YA4CLB YA4CLB, 4 AWG, 5 Flex G,H,I,K,M, DLO, Cu, 1/4" Stud, Std
Image of YA4CLB YA4CLB, 4 AWG, 5 Flex G,H,I,K,M, DLO, Cu, 1/4" Stud, Std
play

YA4CLB, 4 AWG, 5 Flex G,H,I,K,M, DLO, Cu, 1/4" Stud, Std

Brand: Burndy

Catalog ID: YA4CLB

4 AWG, #5 FLEX G,H,I,K,M DLO CU, 1-Hole, 1/4" Stud, Standard, Bell End, Tin Plate, Gray / 8 Code / 1015 Flex Die Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA4CLB

Color Code

Gray

Connector Type

LONG BARREL

Die Index

8

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810501061

UPC 14 Digit GTIN

00781810501061

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.64 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.73 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.33 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

5 (91/#24) DLO

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

5 AWG

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

5 AWG

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

5 AWG

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

5 AWG

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

5 AWG

Conductor - Copper Flex M Size Range

5 AWG

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50