HUBBELL CANADA
YA6C2TC14, 6 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long
Image of YA6C2TC14 YA6C2TC14, 6 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long

YA6C2TC14, 6 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long

Brand: Burndy

Catalog ID: YA6C2TC14

6 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 or 374 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA6C2TC14

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Straight

Plated

Yes

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810019511

UPC 14 Digit GTIN

00781810019511

Dimensions

Dimension - B Length inch

1.12

Dimension - Bolt Hole Size inch

0.27

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

67

Dimension - Length Overall inch

2.65

Dimension - N inch

0.31

Dimension - Outside Diameter inch

0.29

Dimension - Pad Width inch

0.45

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Navy Size

30 (19) Navy

Conductor - Copper Str Navy Size Range

30 (19) Navy

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2