HUBBELL CANADA
YA6CL2TC1090, 6 AWG Cu, 2-Hole #10 Stud on 5/8", Std, 90 Deg
Image of YA6CL2TC1090 YA6CL2TC1090, 6 AWG Cu, 2-Hole #10 Stud on 5/8", Std, 90 Deg

YA6CL2TC1090, 6 AWG Cu, 2-Hole #10 Stud on 5/8", Std, 90 Deg

Brand: Burndy

Catalog ID: YA6CL2TC1090

Cu Comp Terminal, 2 Holes W/insp window, #6 AWG, 600V-35kV, #10 stud, Tin plated, 90 Deg Bend, Blue, 7 or 374 Index , UL Listed 90 Deg C

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA6CL2TC1090

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019153

UPC 14 Digit GTIN

00781810019153

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.54 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Height inch

0.94 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.39 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.42 in

Dimension - Strip Length inch

5/8 in

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50