HUBBELL CANADA
YA6CL2TC1490, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, 90 Degree, 6 AWG
Image of YA6CL2TC1490 YA6CL2TC1490, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, 90 Degree, 6 AWG

YA6CL2TC1490, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, 90 Degree, 6 AWG

Brand: Burndy

Catalog ID: YA6CL2TC1490

Cu code conductor Standard Barrel, 2 Holes W/insp window, #6AWG, 600V-35kV, 1/4" stud, Tin plated, Blue, 7 or 374 Index , UL Listed 90 Deg C

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA6CL2TC1490

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019023

UPC 14 Digit GTIN

00781810019023

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.54 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Height inch

0.91 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.51 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.45 in

Dimension - Strip Length inch

5/8 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.33 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50