HUBBELL CANADA
YA6CL90, 6 AWG Cu, 1/4" Stud, Standard Barrel, 90 Degree
Image of YA6CL90 YA6CL90, 6 AWG Cu, 1/4" Stud, Standard Barrel, 90 Degree
Image of YA6CL90 YA6CL90, 6 AWG Cu, 1/4" Stud, Standard Barrel, 90 Degree
play

YA6CL90, 6 AWG Cu, 1/4" Stud, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA6CL90

Cu Compression Terminal, #6 AWG Cu, 1-Hole, 1/4" Stud, Standard, 90 Degree, Skive, Chamfer, Blue / 7 or 374 Die Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA6CL90

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

TERMINALS, HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019580

UPC 14 Digit GTIN

00781810019580

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.54 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.58 in

Dimension - Height inch

0.91 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

21 mm

Dimension - Length Overall inch

0.81 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.45 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100