HUBBELL CANADA
YAB28CG53, Compression Terminal, 4/0 Fles, M8 Stud, Brazed Lug
Image of YAB28CG53 YAB28CG53, Compression Terminal, 4/0 Fles, M8 Stud, Brazed Lug
Image of YAB28CG53 YAB28CG53, Compression Terminal, 4/0 Fles, M8 Stud, Brazed Lug
play

YAB28CG53, Compression Terminal, 4/0 Fles, M8 Stud, Brazed Lug

Brand: Burndy

Catalog ID: YAB28CG53

Cast Lug; 4/0 Flex; M8 Stud Hole.

General

Application

Wire Termination

Catalog Number

YAB28CG53

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810468333

UPC 14 Digit GTIN

00781810468333

Dimensions

Dimension - B Length inch

1.28 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

1.25 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

82 mm

Dimension - Length Overall inch

3.22 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.77 in

Dimension - Pad Width inch

1.19 in

Dimension - Strip Length inch

1-1/2

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Solid Size Range

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1

Pallet Quantity

1