HUBBELL CANADA
YAD10516, Uninsulated Ring Termina, 12-10 AWG, 5/16" Stud
Image of YAD10516 YAD10516, Uninsulated Ring Termina, 12-10 AWG, 5/16" Stud
Image of YAD10516 YAD10516, Uninsulated Ring Termina, 12-10 AWG, 5/16" Stud

YAD10516, Uninsulated Ring Termina, 12-10 AWG, 5/16" Stud

Brand: Burndy

Catalog ID: YAD10516

Uninsulated Ring Terminal For 12 - 10 AWG, 5/16" Stud, Tin Plated, Brazed Seam, Bulk Package

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For control wiring and other standard duty applications

Catalog Number

YAD10516

Connector Type

Ring Terminal

Material

Copper

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Type

Ring Tongue

UPC

781810806432

Dimensions

Dimension - Bolt Size fraction

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

12 - 10 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Logistics

Carton Quantity

500

Pallet Quantity

99999