HUBBELL CANADA
YAD108, Uninsulated Ring Terminal, 12-10 AWG, #6-8 Stud
Image of YAD108 YAD108, Uninsulated Ring Terminal, 12-10 AWG, #6-8 Stud
Image of YAD108 YAD108, Uninsulated Ring Terminal, 12-10 AWG, #6-8 Stud

YAD108, Uninsulated Ring Terminal, 12-10 AWG, #6-8 Stud

Brand: Burndy

Catalog ID: YAD108

Uninsulated Ring Terminal For 12 - 10 AWG, #6-8 Stud, Tin Plated, Brazed Seam, Bulk Package

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For control wiring and other standard duty applications

Catalog Number

YAD108

Connector Type

Ring Terminal

Material

Copper

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Type

Ring Tongue

UPC

781810806364

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

12 - 10 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Logistics

Carton Quantity

500

Pallet Quantity

99999