HUBBELL CANADA
YAD148F, Uninsulated Fork Terminal, 16-14 AWG, #6-8 Stud
Image of YAD148F YAD148F, Uninsulated Fork Terminal, 16-14 AWG, #6-8 Stud
Image of YAD148F YAD148F, Uninsulated Fork Terminal, 16-14 AWG, #6-8 Stud

YAD148F, Uninsulated Fork Terminal, 16-14 AWG, #6-8 Stud

Brand: Burndy

Catalog ID: YAD148F

Uninsulated Fork Terminal For 16 - 14 AWG, #6-8 Stud, Tin Plated, Brazed Seam, Bulk Package

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power after crimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hole for an easy visual check of wire insertion
  • Long nect terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Use in compression connections

Catalog Number

YAD148F

Connector Type

Fork Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Fork Tongue

UPC

781810806098

UPC 14 Digit GTIN

00781810806098

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

9/50

Dimension - Hole Size inch

0.18 in

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.73 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#6;#7;#8

Dimension - Z (inch)

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

20 AWG ;18 AWG;17 AWG;16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

20 AWG -14 AWG

Conductor - Copper Str Size

20 AWG;18 AWG;16 AWG;14 AWG

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Solid-Size, CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999