HUBBELL CANADA
Image of YAE10N83FBOX YAE10N83FBOX, Nylon Fork, 12-10 AWG, 1/4" Stud
Image of YAE10N83FBOX YAE10N83FBOX, Nylon Fork, 12-10 AWG, 1/4" Stud

YAE10N83FBOX, Nylon Fork, 12-10 AWG, 1/4" Stud

Brand: Burndy

Catalog ID: YAE10N83FBOX

Nylon Fork Tongue, 12-10 AWG, 1/4" Stud, Multi-Finger Insulation Grip, Fork Tongue, Smooth Funnel Entry

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulations
  • Brazed seam provides a stronger, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance, and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

Power Connector

Catalog Number

YAE10N83FBOX

Color Code

Yellow

Connector Type

Fork Terminal

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork Terminal

Plated

Yes

Plating Type

Electro-Tin plated

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

105° C

Trade Name

INSULUG™

UPC

781810533642

UPC 14 Digit GTIN

00781810533642

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.17 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

3/8 in

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Connector Type

Fork Terminal

Logistics

Carton Quantity

100

Pallet Quantity

1