HUBBELL CANADA
Image of YAE10NM YAE10NM, Nylon Ring, 12-10 AWG, #8-10 Stud (Tape)
Image of YAE10NM YAE10NM, Nylon Ring, 12-10 AWG, #8-10 Stud (Tape)

YAE10NM, Nylon Ring, 12-10 AWG, #8-10 Stud (Tape)

Brand: Burndy

Catalog ID: YAE10NM

Nylon Ring Terminal For 12 - 10 AWG, #8-10 Stud, Multi-Finger Insulation Grip, Deep V Groove, Tape Mounted

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

Power Connector

Catalog Number

YAE10NM

Color Code

Yellow

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring Terminal

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

105° C

Trade Name

INSULUG™

UPC

781810028650

UPC 14 Digit GTIN

00781810028650

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

#8-#10

Dimension - Length Overall inch

1.15 in

Dimension - N inch

0.19 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

3/8 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Packaging Type

Reel