

Application
For use on copper compression connections
Catalog Number
YAE12N9
Color Code
Green
Connector Type
Ring Terminal
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring Terminal
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
INSULUG
Temperature Rating
105° C
Trade Name
INSULUG™
Type
YAE-N
UPC
781810804469
UPC 14 Digit GTIN
00781810804469
Cable Insulation Diameter Maximum
0.18 in
Dimension - Bolt Size fraction
#6 - #8
Dimension - Height inch
0.27 in
Dimension - Hole Size fraction
8/47
Dimension - Hole Size inch
0.17 in
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
1.06 in
Dimension - N inch
0.16 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
21/64 in
Dimension - Stud Size inch
#6 - #8
Dimension - Z (inch)
0.29 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Aircraft Size
AN 14;AN 12
Conductor - Copper Str Size Range
14 AWG - 12 AWG
Conductor Size
14 - 12 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
105° C
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
500
Pallet Quantity
99999