HUBBELL CANADA
Image of YAE14N1BOX90 YAE14N1BOX90, Nylon Ring, 16-14 AWG, #6-8 Stud, 90° Angle

YAE14N1BOX90, Nylon Ring, 16-14 AWG, #6-8 Stud, 90° Angle

Brand: Burndy

Catalog ID: YAE14N1BOX90

Nylon Ring Terminal For 16 - 14 AWG, #6-8 Stud, 90°, Multi-Finger Insulation Grip, Deep V Groove

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Catalog Number

YAE14N1BOX90

Color Code

Blue

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

INSULUG™

UPC

781810542422

UPC 14 Digit GTIN

00781810542422

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - L Length Overall mm

12.45 mm

Dimension - Length Overall inch

0.49 in

Dimension - Stud Size inch

#6 - #8

Dimension - Width inch

0.31 in

Dimension - Width mm

7.87 mm

Dimension - Z (inch)

0.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

14 sol.

Conductor - Copper Str Size

14 str.

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Logistics

Carton Quantity

1200

Pallet Quantity

99999