

Brand: Burndy
Catalog ID: YAE14N4
Application
For use on copper compression connections
Catalog Number
YAE14N4
Color Code
Blue
Connector Type
Ring Terminal
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring Terminal
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
INSULUG
Temperature Rating
105° C
Trade Name
INSULUG™
Type
YAE-N
UPC
781810804513
UPC 14 Digit GTIN
00781810804513
Cable Insulation Diameter Maximum
0.156 in
Dimension - Bolt Size fraction
3/8
Dimension - Hole Size fraction
16/41
Dimension - Hole Size inch
0.39 in
Dimension - L Length Overall mm
30 mm
Dimension - Length Overall inch
1.19 in
Dimension - N inch
0.24 in
Dimension - Pad Width inch
0.53 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
3/8 in
Dimension - Z (inch)
0.45 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
105° C
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1000
Pallet Quantity
99999